Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MF-FBWA 63 - Floor / wall outlet
Bill of material
0152.0057
SA010ID02
Sheet number of the guideline
5
SA010ID03
Issue date (month) of the guideline
202003
SA010ID04
Manufacturer’s name
Maico
SA810ID06
GTIN number
4012799520573
SA810ID10
Description text
Fußboden- und Wandauslass für Lüftungsrohrsystem MAICOFlex zum Anschluss von 2 Flexrohren MF-F63
SA100ID04
Durchlasstyp
Fußbodenluftdurchlass
SA110ID04
Product series
MF-FBWA..
SA110ID06
Product classification
Zu- und Abluft
SA200ID03
Variante 1 (je nach Durchlasstyp)
Gitter in versetzter Schlitzausführung
SA400ID03
Oberfläche/Material Luftdurchlass
Gitter, rostfreier Stahl
SA450ID03
Farbton 1
ähnlich RAL 9007
SA500ID03
Material Anschlusskasten
Stahlblech, sendzimirverzinkt
SA550ID03
Oberfläche Anschlusskasten
sendzimirverzinkt
SA700ID05
Nennlänge
330 mm
SA700ID06
Nennbreite
130 mm
SA700ID07
Nennhöhe
290 mm
SA700ID09
Nenngröße
63 mm
ARTNR
Article number
0152.0057
CTN
Customs Tariff Number
84818073
LODDEST
LOD Destination
LODLEVEL
LOD Level
LR
Air direction
Ventilation
VS
Volumetric flow
30 (recommended) m³/h
M
Grille material
Stainless steel
SSP
Sound power level
26 dB(A) / at 50 m³/h
G
Weight
3.3 kg
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0152.0057
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KUNLONG
    SK4-024-4B - Foleding Handle
    PHOENIX CONTACT
    0829251 - UCT3-TM 5
    KUNLONG
    SK4-024-4S - Handle
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models