Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MF-FSM75
Bill of material
steckmuffe_mf_fsm75_mf_fsm75_HI
VARIANTNAME
MF-FSM75
VARIANTLOD
HI
BREITE
Width
84 mm
GEEIGNETFRNENNWEITE
Suitable for nominal size
75 mm
GEWICHT
Mass
0,1 kg
HHE
Height
84 mm
MATERIAL
Material
Polyethylen (PE)
TIEFE
Depth
154 mm
ARTIKELNUMMER
Item number
0059.0974
CTN
Customs Tariff Number
39174000
URL
http://www.maico-ventilatoren.com/artikelsuche/typ/0059.0974/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models