Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MFJ11_13 - Cantilever Pin With Female Thread Standard Type Guided Male Thread Mounting Type
Bill of material
MFJ11-6-Y2-F10-G5-E6-N3
CODE
code
TYPE
type
With internal thread type ??¨¨ standard type ??¨¨ thread length specified type
MAT
Material
SUR
Surface treatment
SP
specification
D
D g6
6 mm
DTHE
D tolerance
-0.004/-0.015
Y
Y minimum unit 1
F
F minimum unit 1
G
G minimum unit 1
E
E minimum unit 1
N
P
P g6
6 mm
M
M6
H
10 mm
W
8 mm
ZZYC
Change Y size tolerance
ZZWC
Change to four-sided wrench slot
LINK
website
website link
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)