Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essentra Components
Description
MFP-48 - Double Acting Air Cylinders - Front Block Mount
Bill of material
MFP-49
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
5/16 Inch
STROKE
Stroke
Inch
A
A Stud Thread Size
5-40
B
B Stud Length
0.380 Inch
C
C Length Plus Stroke
1.720 Inch
D
D Body Length
0.710 Inch
E
E Body Width Across Flats
0.500 Inch
F
F Port Size
10-32
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models