Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Essentra Components
Description
MFP-56 - Double Acting Air Cylinders - Front Block Mount
Bill of material
MFP-58
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
BORE
Bore
3/4 Inch
STROKE
Stroke
Inch
A
A Thread Size
1/4-28
B
B Stud Length
0.750 Inch
C
C Length and Stroke
3.220 Inch
D
D Block Length
1.120 Inch
E
E Block Width
1.000 Inch
F
Port Size
1/8-27
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models