您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SCHREMPP electronic
Created: 15.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SCHREMPP electronic
MG-1-T2F M8
SCHREMPP electronic
Functional handles
Series MG_x_T2x
Powered by
CAD模型選擇
{schrempp/functional_handles/mg_x_t2x/mg_x_t2x_asmtab.prj},{NB=MG-1-T2F M8-11600},{TYPE=MG-1-T2F M8},{RD=1},{IN=11600},{MF=Schrempp electronic GmbH},{PG=Functional Handles},{D=250x41,5x65},{P=IP 65},{C=../m12_connector.png},{NV=24},{OT=50},{HM=Aluminium},{F=ON/Forward},{FT=Integrated surge protection Integrated reverse polarity protection Two outputs 0.8A short-circuit proof Controllable LED for green Illumination Button \"ON\" },{L=150},{X=0},{PPATH=mg_x_t2x_asmtpl.prj},{FEATURES=Notes}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SCHREMPP electronic
Description
MG_X_T2X - Functional Handles
Bill of material
MG-1-T2F M8
TYPE
Type
MG-1-T2F M8
MG-1-T2F M8
RD
1
IN
Item number
11600
11600
MF
Manufacturer
Schrempp electronic GmbH
PG
Product group
Functional Handles
D
Dimenions (LxBxH)
250x41,5x65
250x41,5x65
P
Protection
IP 65
C
Connection
NV
Nominal Voltage
24
V DC
OT
Operating temperatue
50
°C
HM
Housing material
aluminum
F
Function
ON/Forward
FEATURES
IO-Link Features
Notes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求