Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGAFC - FRL Combination
Bill of material
MGAFC200-06-SM
PN
Part Number
MGAFC200-06-SM
PL
Product Line
MGAFC Series
M
Model
PS
Port Size
DR
Drain
FILTER
Filtering
A
1/8 NPT
C
30 mm
E
M5X0.8
F
107.5 mm
G
120 mm
H
5.5 mm
J
8.5 mm
K
50 mm
L
192.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models