Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGAFR - Filter-Regulator
Bill of material
MGAFR200-06-SM
PN
Part Number
MGAFR200-06-SM
PL
Product Line
MGAFR Series
M
Model
PS
Port Size
D
Drain
PR
Pressure Range
F
Filtering
BT
Bowl Type
A
52.5 mm
AB
55 mm
AC
31 mm
B
69.0 mm
BA
30 mm
BC
39.0 mm
C
192.5 mm
D1
D
M33x1.5
K
5.4 mm
KA
34 mm
KB
15.4 mm
KC
52 mm
P
1/8" mm
PA
120.0 mm
Q
M5X0.8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models