Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VIPDO
Description
mgc80
Bill of material
MGC80-120-50-TB-EG-KK
CODE
MGC80
CZ1
LHJ
BMCL1
YJYH
CZ2
HJG
BMCL2
/
CZ3
LHJ
BMCL3
YJYH
SYHJ
SYHJ1
HKCD
hkcd
mm
XC
yxxc
mm
Enter value for XC
yxxc
mm
cm
inch
ft
PDKD
pdkd
20 mm
PDCJ
pdcj
3 mm
JD
cfdwjd
+0.08/-0.08 mm
SD
zgydsd
4.5m/sex
DC
dc
90 mm
DJ
kazdsfdj
400w/750w
CD
cdfs
TB
YD
ydfs
EG
HB
hbxs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models