Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGFB - Coalescing Filter
Bill of material
MGFB200-06-M-1
PN
Part No.
MGFB200-06-M-1
MODEL1
Model
MGFB
MODEL
Model
PS
Port Size
DR
Drain Type
FT
Filtering
0.01 microns Coalescing
BWT
Bowl Type
A
30.00 mm
G
27.00 mm
I
8.40 mm
J
5.40 mm
L
23.00 mm
T
123.00 mm
N
47.00 mm
R
40.00 mm
S
110.20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models