Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGFR - Filter - Regulator
Bill of material
MGFR200-06-M
PN
Part No.
MGFR200-06-M
MODEL1
Model
MGFR
MODEL
Model
PS
Port Size
DR
Drain Type
PRESS
Pressure Range
FT
Filtering
BWT
Bowl Type
SPG
Shape of Pressure Gauge
A
30.00 mm
G
34.00 mm
H
H Dia.
28.00 mm
I
15.40 mm
J
5.40 mm
L
48.00 mm
M
161.50 mm
N
47.00 mm
P
12.20 mm
R
40.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models