MGPM32R-25Z
SMC
bp2_combination_cylinder
MGP Compact Guide Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/mgp/mgp_z_r_asmtab.prj},{NB=MGPM32R-25Z(0_0_0)},{BORE=32},{BEARING=(M) Slide bearing},{TYPE=R},{THREAD=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{STOP=0},{OMSC=},{THREAD2=0},{SMAX=400},{SWMA=12.5},{SWMB=13.0},{PPATH=mgp_z_r/assembly/mgp_z_r_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
SMC
Description
MGPM_R-Z/MGPM_V-Z - Compact Guide Cylinder/Water Resistant Cylinder
Bill of material
MGPM32R-25Z
BORE
Bore size
32
32
mm
BEARING
Bearing type
(M) Slide bearing
TYPE
Water resistant cylinder
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
THREAD
Thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
AUTOSW
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
(-) Without autoswitch (Built-in magnet)
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-XC6A) Stainless steel used on specified standard iron parts
(-) None
(-XC6A) Stainless steel used on specified standard iron parts
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청