MGPM32-25-XC92
SMC
bp2_combination_cylinder
MGP Compact Guide Cylinder
Powered by
CAD模型選擇
{smc/bp2_combination_cylinder/mgp/mgp_xc92_asmtab.prj},{NB=MGPM32-25-XC92(0_0_0)},{BORE=32},{BEARING=(M) Slide bearing},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{STOP=0},{OMSC=-XC92},{THREAD2=0},{SMAX=200},{SWMA=10.5},{SWMB=12.0},{SWAA=6.5},{SWAB=8.0},{SWPA=2.5},{SWPB=4.0},{PPATH=mgp_xc92/assembly/mgp_xc92_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
SMC
Description
MGPM-XC92 - Compact Guide Cylinder/Dust Resistant Series
Bill of material
MGPM32-25-XC92
BORE
Bore size
32
32
mm
BEARING
Bearing type
(M) Slide bearing
AUTOSW
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
P3DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-XC92) Dust resistant actuator, with lube-retainer on single side
(-XC92W) Dust resistant actuator, with lube-retainer on both sides
(-XC92) Dust resistant actuator, with lube-retainer on single side
(-XC92W) Dust resistant actuator, with lube-retainer on both sides
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求