Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MGR - Regulator
Bill of material
MGR200-06
PN
Part No.
MGR200-06
MODEL1
Model
MGR
SERIES
Series
MODEL
Model
PS
Port Size
PRESS
Pressure Range
SPG
Shape of Pressure Gauge
A
30.00 mm
G
34.00 mm
H
28.00 mm
I
15.40 mm
J
5.40 mm
L
43.00 mm
M
88.80 mm
N
47.00 mm
P
12.20 mm
R
40.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models