Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
MGR - Regulator
Bill of material
MGR200-06
PN
Part No.
MGR200-06
MODEL1
Model
MGR
SERIES
Series
MODEL
Model
PS
Port Size
PRESS
Pressure Range
SPG
Shape of Pressure Gauge
A
30.00 mm
G
34.00 mm
H
28.00 mm
I
15.40 mm
J
5.40 mm
L
43.00 mm
M
88.80 mm
N
47.00 mm
P
12.20 mm
R
40.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Flexicon
    Nylon - Metric Locknut
    Flexicon
    REC - Rubber End Cap for non-metallic corrugated conduit
    Bimba Products
    RS - Repairable Stainless Steel Cylinders
    Flexicon
    SW/FW - Sealing/fibre washers
    Flexicon
    BM90 - 90° elbow nickel plated brass with external and internal metric threads
    Azolgas
    7/16” UNF - ACCESSORIES
    Azolgas
    D-105 - Flange
    Azolgas
    D-063 - Flange
    Azolgas
    D-075 - Flange
    Flexicon
    B-C - Brass Coupler
    Azolgas
    SP-ER - Air scrap remover
    Flexicon
    EXD Thread Converters - EXD Thread Converters - Metric to Metric / NPT to Metric
    Flexicon
    NPB - Metric Locknut
    Azolgas
    D-016 - Flange
Previews
3D
Dimension
2D
Download CAD models