Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
IPR
Description
MGS-Serie - Universal 2-jaw parallel gripper
Bill of material
MGS-25
ARTNR
Part-No.
TYP
Type
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
EH
Recommended handling weight
kg
HPB
Stroke per jaw
mm
GA
Gripping force external gripping at 6 bar
N
GI
Gripping force Internal gripping at 6 bar
N
F
Min. Spring force
N
M
Weight
kg
MFL
Max. finger length
mm
WHG
Repetition accuracy
0.02 mm
OZ
Opening time at 6 bar
s
SZ
Closing time at 6 bar
s
LV
Air consumption per cycle
l
MF
Max. permissible mass per finger
kg
MX
Max. moment Mx
Nm
MY
Max. moment My
Nm
MZ
Max. moment Mz
Nm
MFX
Max. tensile/compressive force
N
BEMIN
Max. operating pressure
bar
BEMAX
Max. operating pressure
8 bar
BTEMP
Operating temperature
-5 … +80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models