Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
MH-24 F 30-2 - Cable Entry Plate IP66
Bill of material
107554 MH-24 F 30-2
ARTNR
Art.No.
DES
Description
OC
Cutout
B24 (Industrial connector)
IP
IP Protection
IP66
MAT
Material of the Membrane
TPE
T
Material temperature range
-40 to +90 °C
SM
Flammability classification
UL94-V0, self-extinguishing
SH
Properties
halogen free
SR
Properties
RoHS
NE
N. of cable lead-throughs
30
SPL
Suited for cables with connector
No
DIAMIN
Cable diameter (min.)
2 mm
DIAMAX
Cable diameter (max.)
14 mm
IR1
Cable installation range 1 (Ø)
8 x 1.5 - 3 mm
IR2
Cable installation range 2 (Ø)
8 x 3.2 - 5.5 mm
IR3
Cable installation range 3 (Ø)
6 x 4 - 7.5 mm
IR4
Cable installation range 4 (Ø)
6 x 5 - 8.5 mm
IR5
Cable installation range 5 (Ø)
2 x 9.5 - 14.5 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
4.5 mm
B
Width
154 mm
L
Length
56 mm
H
Height
19 mm
WP
Packaging unit weight
kg
PK
Packing
PA
Packaging Unit
MOQ
Delivery Unit
DT
Delivery time
CN
Customs Tariff Number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models