您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
197239 MHA1-PR6-3-M3-PI-D9
Festo
产品 (A - Z)
M
MHA1
Powered by
CAD模型選擇
{festo/parts/m/mha1/mha1_d_asmtab.prj},{NB=197239 MHA1-PR6-3-M3-PI-D9},{TNR=197239},{TYP=MHA1-PR6-3-M3-PI-D9},{P=9},{N=6.000},{PPATH=assemblies/mha1_d_asmtpl.prj},{D1=M7},{D2=6.000},{D3=3.300},{D4=M3},{B1=35.000},{B2=48.100},{B3=8.800},{B4=5.300},{B5=25.700},{B6=5.150},{H1=30.800},{H2=15.300},{H3=11.300},{H7=5.100},{H6=4.900},{T1=12.100},{L1=110.000},{L2=103.000},{L3=50.000},{L4=24.500},{L5=25.000},{L6=10.000},{L7=3.500},{L8=15.000},{GTIN=4052568160432}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
MHA1-PR..-3-M3-PI-D.. - 气路板模块
明细表
197239 MHA1-PR6-3-M3-PI-D9
TNR
产品代号
197239
197239
TYP
Type designation
MHA1-PR6-3-M3-PI-D9
MHA1-PR6-3-M3-PI-D9
P
Number of contacts
9
9
N
Valve positions
6.000
6.000
D1
M7
D2
6.000
mm
D3
3.300
mm
D4
M3
B1
35.000
mm
B2
48.100
mm
B3
8.800
mm
B4
5.300
mm
B5
25.700
mm
B6
5.150
mm
H1
30.800
mm
H2
15.300
mm
H3
11.300
mm
H7
5.100
mm
H6
4.900
mm
T1
12.100
mm
L1
110.000
110.000
mm
L2
103.000
103.000
mm
L3
50.000
50.000
mm
L4
24.500
mm
L5
25.000
mm
L6
10.000
mm
L7
3.500
mm
L8
15.000
mm
GTIN
4052568160432
4052568160432
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PowerPlus™ D2D Series - Power Panelboards
Eaton Crouse-Hinds
03.04.2019
LEF25 - 丝杠支座组件/矮型/整合型传动座
怡合达3D电子图库
09.05.2024
MHA1-BB - 气路板模块
Festo
29.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求