Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kessler
Description
MICRO 2AH compact - 2-axis heads
Bill of material
2-axis head MICRO 2AH compact
MN
Key number
MICRO 2AH compact
TI
Tool interface
HSK-63, Capto C6
SPD
Max. speed
16000 rpm
TRQS1
Spindle torque S1
80 Nm
TRQS6
Spindle torque S6
95 Nm
POW
Max. power
45 kW
ATRQS1
A-axis torque S1 max.
175 Nm
ATRQS6
A-axis torque S6 max.
350 Nm
ACTRQ
A-axis clamping torque
2000 Nm
CTRQS1
C-axis torque S1 max.
175 Nm
CTRQS6
C-axis torque S6 max.
350 Nm
CCTRQ
C-axis clamping torque
2000 Nm
ROT
A-axis swivel range
°
ROTY
C-axis
°
WS
Working space
WEIGHT
Weight
500 kg
DS
Dimension sheet
PDF Datasheet
MR
Manufacturer recommendation
PDF Datasheet
INFO
Webpage
Link
CTN
Customs tariff number
84669360
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型