Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Micro Data Center - Level E
Bill of material
7999.009 (221012002)
BEST
Model No.
7999.009
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ
Short name
Micro Data Center
HE
Height units
42 mm
B1
Width
1100 mm
H1
Height
mm
T1
Depth
mm
GEW
Weight
660.000 kg
CNSECLASS51
27-18-02-06
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Network/server enclosures TS-IT - Glazed door, 482.6 mm (19") mounting angles, protection category IP 55 or pre-configured
    Rittal
    Compact enclosures AE - Stainless steel
    Rittal
    Mounting plate AE Stainless steel - Free-standing enclosures
    Rittal
    IT housings - Wall-mounted enclosures AE
    Rittal
    Cast aluminium enclosures - GA
    Rittal
    Plastic enclosures - KS
    Rittal
    Micro Data Center - Level B
    Rittal
    Wall-Mounted Housing - WM
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Micro Data Center - Level A
    Rittal
    Baying Systems TS 8 - TS8
    Rittal
    Power Distribution Rack - PDR
    Rittal
    Universal console - TP
    Rittal
    EMV enclosures - TS8
Previews
3D
Dimension
2D
Download CAD models