Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Riegler
Description
Micro-filters with polycarbonate bowl
Bill of material
FM 11 K-HA
ARTNR
Art. No.
FM 11 K-HA
GEW
Thread G
1/4
DF
Flow rate
280 l/min
DN
6
A
47.8 mm
B
152.1 mm
C
27.0 mm
D
125.1 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型