Catalog navigation
Wybór modelu CAD
Dostępne producty: 112
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIE1_31 - Shoulder hinge pin/Nut fixed type
Bill of material
MIE14-D14-L20
CODE
Code
TYPE
Type
Nut Fixed Type ¡¤ L Size Specify Type
MAT1
national standard material
MAT2
Equivalent material
HRD
Hardness
SUR
Surface Treatment
THESP
Accessories¡¤Types
One Nut
ENC1
U-shaped nut
ENC2
Standard nut
THEMAT
Accessories And Materials
D
mm
L
L minimum unit 0.1
mm
Enter value for L
L minimum unit 0.1
mm
cm
inch
ft
NUT
Nut type
H
mm
W
mm
E
mm
F
mm
DD
(d)
mm
G
(G)
1.5 mm
M
THENUT
Accessories¡¤Nuts
ZZLC
Change L Size Tolerance
ZZEE
Change Shoulder Thickness
EE
EE Minimum Unit 0.5
ZZFC
Change The Length Of The Thread
FC
FC Minimum Unit 1
ZZMC
Change The Diameter Of The External Thread
MC
MC(change the diameter of external thread)
mm
LINK
Website
Website Connection
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD