Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Milling Connector B, Slot 8
Bill of material
099D0830M0515
PARTNR
Part #
099D0830M0515
PROFILE
Profile
B
H
1.5 mm
N
8
MCP
Milling Connector Profile 30
Set
WEIGHT
Weight
31.7 g
CTN
Customs Tariff Number
73269098
ID
ID #
105309
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Automatic Double Connector I, Slot 8 (Set)
    FATH
    Automatic Connector Steel
    FATH
    Inner Connector R
    FATH
    Milling Connector  Slot 10
    FATH
    Milling Connector I, Slot 8
    FATH
    Turning Angles
    FATH
    Steel Connection Angle 40
    FATH
    Screw Connector B, Nut 10
    FATH
    Self Forming Screw
    FATH
    Self Forming Button Head Screw
    FATH
    Cube Connector 45, 3D
    FATH
    Base PA for Swivel Feet, Ball Joint 10
    FATH
    Cover Cap for 20 mm Modular Dimension
    FATH
    Nut DIN 439 for Threaded Rod
Previews
3D
Dimension
2D
Download CAD models