Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 25P plast hood 1str-ent slo 4-40 s
Bill of material
HARTING 09670250442
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670250442
DESCSHORT
Short Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
DESCLONG
Long Description
Shell housing, Size: D-Sub 3, With short locking screws, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
D-Sub 25P plast hood 1str-ent slo 4-40 s
SUPPLIERALTNO
Alternative product number
09 67 025 0442
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
45
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub 25P plast hood 1str-ent slo 4-40 s
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models