Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 9P plast hood 2a-ent sp-sl-lo
Bill of material
HARTING 09670090452
MANUID
Product number of the Manufacturer
09670090452
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Black
DESCLONG
Long Description
Shell housing, Size: D-Sub 1, Spring or slide locking, Side entry, 1x, Material (hood/housing): Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
D-Sub 9P plast hood 2a-ent sp-sl-lo
SUPPLIERALTNO
Alternative product number
09 67 009 0452
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
60
AAB373
Type of interlock
Without
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub 9P plast hood 2a-ent sp-sl-lo
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models