Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Schmalz
Description
Mini Compact Ejector with air-saving function and display with - SCPMc 07 S01 NO M8-6 PNP AAT
Bill of material
SCPMc 07 S01 NO M8-6 PNP AAT
CNSORDERNO
Type
SCPMc 07 S01 NO M8-6 PNP AAT
ARTNR
Part no.
10.02.02.05741
CTN
Customs Tariff Number
84141089
B
12 mm
B1
12.5 mm
D1
d1
4.2 mm
D2
d2
4.2 mm
D3
d3
8.7 mm
D4
d4
4.3 mm
G3
M8x1-M
H
65.3 mm
H1
H2
73.9 mm
H2
24.95 mm
H3
7.5 mm
H4
30 mm
H5
7.5 mm
H6
17.5 mm
L
76.5 mm
L1
95.3 mm
L2
11.4 mm
L3
20 mm
X1
36 mm
NZ
Nozzle size
07
DOE
Degree of evacuation
87 %
SR
Suction rate (max.)
15 l/min
ACS
Air consumption suction
22 l/min
MACBO
Max. air consumption blow off
10 l/min
MV
Max. vacuum
870 mbar
CV
Control valve
NO
EC
Electrical connection
M8-6
PR
Pressure range (operating pressure)
3.0 ... 6.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
2 mm
RIHDV
Recomm. internal hose diameter vacuum
2 mm
MASS
Weight
70 g
OT
Operating temperature
0 ... 50 °C
ACS2
Air consumption suction
0.776 cfm
SR2
Suction rate (max.)
0.529 cfm
MV2
Max. vacuum
25.691 inHg
INFOTEXT
Infotext
Dimensions
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели