Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Schmalz
Description
Mini Compact Ejector with minimum size - SCPMi 03 S01 NO M8-6 ABL
Bill of material
SCPMi 03 S01 NO M8-6 ABL
CNSORDERNO
Type
SCPMi 03 S01 NO M8-6 ABL
ARTNR
Part no.
10.02.02.05752
CTN
Customs Tariff Number
84141089
B
12 mm
B1
12.5 mm
D1
d1
4.2 mm
D2
d2
4.2 mm
D3
d3
8.7 mm
D4
d4
4.3 mm
G3
M8x1-M
H
65.3 mm
H1
H2
73.9 mm
H2
24.95 mm
H3
7.5 mm
H4
30 mm
H5
7.5 mm
H6
17.5 mm
L
76.5 mm
L1
95.3 mm
L2
11.4 mm
L3
20 mm
X1
36 mm
NZ
Nozzle size
03
DOE
Degree of evacuation
87 %
SR
Suction rate (max.)
2.2 l/min
ACS
Air consumption suction
3.5 l/min
MACBO
Max. air consumption blow off
10 l/min
MV
Max. vacuum
870 mbar
CV
Control valve
NO
EC
Electrical connection
M8-6
PR
Pressure range (operating pressure)
2.0 ... 6.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
2 mm
RIHDV
Recomm. internal hose diameter vacuum
2 mm
MASS
Weight
65 g
OT
Operating temperature
0 ... 50 °C
ACS2
Air consumption suction
0.123 cfm
SR2
Suction rate (max.)
0.077 cfm
MV2
Max. vacuum
25.691 inHg
IODD
IO Device Description
IODD_10.02.02.05752_de-DE_00
INFOTEXT
Infotext
Dimensions
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés