Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HellermannTyton
Description
Mini-Edge-Clip
Bill of material
HellermannTyton 156-01542
IDNR
Identification
MANUFACTURE19
Manufacturer type description
VERSION
Version
B1
Bundle
mm
LAENGEL
Length L
145.0 mm
LAENGEL2
Length L2
13.0 mm
BREITEW2
Width (W2)
10.9 mm
BREITEW
Width (W)
3.4 mm
HOEHEH2
Height (H2)
12.6 mm
HOEHEH
Height (H)
1.2 mm
BETRIEBSTEM46
Operating temperature
-40 °C bis +105 °C
VPI
Verpackungsinhalt
500 Stk.
BUENDELMAX
Bundle ∅ max.
30.0 mm
BUNDELMIN
Bundle ∅ min.
1.6 mm
MINDESTHALT60
Minimum retaining strength
135 N
BLECHSTAERKEMIN
Blechstärke min.
0.5 mm
BLECHSTAERKEMAX
Blechstärke max.
2.5 mm
MATERIAL
Material
Polyamid 6.6 hitzestabilisiert (PA66HS);Polyamid 6.6 schlagzäh modifiziert, hitzestabilisiert (PA66HIRHS)
FARBE
Colour
Black (BK)
QUANTITYMIN
Quantity Min.
500
ORIGIN
Country of Origin
DE
URL1
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models