Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNN 15
Bill of material
Minirail 1 MNN 15-70-15-15-G1-V0
TYP
Size
MNN 15
ANZAHL
Number of carriages
SCHIENE
Standard od special length
L3
Rail length
mm
输入参数值: L3
Rail length
mm
cm
inch
ft
L5
Initial hole spacing
mm
L10
Position of last fixing hole
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.000 mm
B
32.000 mm
B1
15.000 mm
B2
8.500 mm
J
12.000 mm
J1
9.500 mm
L
43.700 mm
L1
20.000 mm
L4
Pitch
40.000 mm
L6
40.700 mm
N
25.000 mm
E
Thread
M3
F1
3.500 mm
F2
6.000 mm
G
4.000 mm
G2
5.000 mm
M1
5.550 mm
O
4.900 mm
C0
Static load capacity
5620 N
C
Dynamic load capacity
3680 N
M0Q
Permissible lateral static torque
42.7 Nm
M0L
Permissible longitudinal static torque
28.1 Nm
MQ
Permissible lateral dynamic torque
27.9 Nm
ML
Permissible longitudinal dynamic torque
18.4 Nm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型