Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINIRAIL MNNS 9
Bill of material
MNNS 9-55-7.5-7.5-G1-V0
TYP
Size
9
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
10.0 mm
B
20.0 mm
B1
9.0 mm
B2
5.5 mm
J
8.0 mm
J1
5.5 mm
L
22.0 mm
L4
20.0 mm
L6
19.0 mm
N
15.0 mm
E
M3
F1
3.5 mm
F2
6.0 mm
G
3.0 mm
G2
2.0 mm
M1
3.80 mm
O
3.1 mm
C0
Static load capacity
1385 N
C
Dynamic load capacity
1040 N
M0Q
Permissible lateral static torque
6.5 Nm
M0L
Permissible longitudinal static torque
2.8 Nm
MQ
Permissible lateral dynamic torque
4.8 Nm
ML
Permissible longitudinal dynamic torque
2.1 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models