Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNN SCP 7
Bill of material
MINISCALE PLUS 1 MNN SCP 7-190-5-5-G1-V0
TYP
Size
7
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
8.0 mm
A1
9.2 mm
B
17.0 mm
B1
7.0 mm
B2
5.0 mm
S
3.6 mm
S1
5.5 mm
S2
13.5 mm
S3
75 mm
J
6.5 mm
J1
4.5 mm
L1
8.0 mm
L4
15.0 mm
L6
22.1 mm
N
12.0 mm
E
Thread
M2
F1
2.4 mm
F2
4.2 mm
G
2.5 mm
G2
2.2 mm
C0
Static load capacity
1560 N
C
Dynamic load capacity
925 N
M0Q
Permissible lateral static torque
5.6 Nm
M0L
Permissible longitudinal static torque
4.3 Nm
MQ
Permissible lateral dynamic torque
3.3 Nm
ML
Permissible longitudinal dynamic torque
2.5 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models