User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
IWB INDUSTRIETECHNIK
Description
MINITRANS® H33
Bill of material
MT-H33-0400-0075-AZR-D0-230-50-V0.1-PU-FU44-G
TYPE
type
MT-H33
L
axial distance
Enter value for L
axial distance
mm
cm
inch
ft
B
belt width
Enter value for B
belt width
mm
cm
inch
ft
SG
side guide
HSG
height of side guide
TSG
type side guide
CAL
clear width adjustable lateral guides (Not shown in the model. For further information please contact IWB)
DP
drive position
RD
in the direction
DT
drive type
PD
position of drive
MT
motor type
FH
frequency
KE
knove edge
S
speed
BT
belt type
FC
frequency converter
PC
IP protection class
MPS
motor protection switch
FR
frame
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models