Catalog navigation
CAD model selection
Selectable products: 91
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MIP01_21 - Shoulder Hinge Pin ¡¤ With Inner Hexagon Hole ¡¤ Internal Thread Type
Bill of material
MIP04-D14-L30
CODE
Code
TYPE
Type
Hexagon Socket¡¤Internal Thread
MAT
Material
HRD
Hardness
SUR
Surface Treatment
D
mm
DTHE
D Tolerance
L
L minimum unit 0.1
H
mm
E
5 mm
S
mm
TT
t
mm
DD
(d)
mm
G
(G)
1.5 mm
M
ZZLC
Change L Size Tolerance
ZZHA
Increase Shoulder Stop Surface
ZZMC
Change Thread Diameter
MC
MC(change the diameter of external thread)
mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models