Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Miter Gears - Module 2.25
Bill of material
MGHR=16
CNSORDERNO
Catalogue Number
PINFO
Product information
Discontinued
U
Ratio
1
Z
Number of Teeth
20
MOD
Module
2.25
D
Reference Diameter
45.0 mm
DA
Outside Diameter
46.03 mm
DA2
da2
47.73 mm
A
Locating Distance
45.00 mm
DD
Bore Diameter
16 mm
DH
Hub Diameter
36 mm
LH
Hub Projection
18.00 mm
L
Bore Lenght
27.5 mm
LW
Overall lenght
30.39 mm
LA
Tip Distance
23.86 mm
B
Face Width
10.0 mm
B2
Width of Key Way
5 mm
T2
Depth of Key Way
2.3 mm
M
Nominal threads
M6
LS
Position of Set Screw
9.0 mm
DEG
Angle
49 °
MIN
Angle
22 min
MASS
Weight
195,6 g
TA
Twist Angle
35 °
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
mm
DD3
Bore projection DD3
mm
KEY
Additional key way
TYPKEY
Key size
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
mm
NBTAP2
Number of Tap Hole 2
mm
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models