Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KYOUIKU GEAR MFG, CO., LTD.
Description
Miter Gears - Module 4.5
Bill of material
MGH=35
CNSORDERNO
Catalogue Number
MGH=35
PINFO
Product information
Discontinued
U
Ratio
1
Z
Number of Teeth
20
MOD
Module
4.50
D
Reference Diameter
90.0 mm
DA
Outside Diameter
93.00 mm
DA2
da2
96.36 mm
A
Locating Distance
82.00 mm
DD
Bore Diameter
35 mm
DH
Hub Diameter
72 mm
LH
Hub Projection
28.00 mm
L
Bore Lenght
48.5 mm
LW
Overall lenght
54.05 mm
LA
Tip Distance
40.18 mm
B
Face Width
21.1 mm
B2
Width of Key Way
10 mm
T2
Depth of Key Way
3.3 mm
M
Nominal threads
M8
LS
Position of Set Screw
14.0 mm
DEG
Angle
49 °
MIN
Angle
3 min
MASS
Weight
1,34(kg) g
TA
Twist Angle
0 °
HUB
Modification of hub
HA
First Hub Diameter HA
mm
HB
First Hub Projection HB
mm
HC
Second Hub Diameter HC
mm
HD
Second Hub Projection HD
mm
SH
Modification of bore diameter
D1
Bore Diameter D1
mm
TD1
Tolerance of Bore Diameter D1
DD1
Bore projection DD1
mm
D2
Bore Diameter D2
mm
TD2
Tolerance of Bore Diameter D2
DD2
Bore projection DD2
mm
D3
Bore Diameter D3
mm
TD3
Tolerance of Bore Diameter D3
mm
DD3
Bore projection DD3
mm
KEY
Additional key way
TYPKEY
Key size
TAP1
Additional tap hole 1
NBTAP1
Number of Tap Hole 1
DTAP1
Tap hole 1
mm
POSTAP1
Position of tap hole 1
mm
ANGTAP01
Angle of first tap hole 1
°
ANGTAP1
Angle of second tap hole 1
°
TAP2
Additional tap hole 2
mm
NBTAP2
Number of Tap Hole 2
mm
DTAP2
Tap hole 2
mm
POSTAP2
Position of tap hole 2
mm
ANGTAP02
Angle of first tap hole 2
°
ANGTAP2
Angle of second tap hole 2
°
CNSORDERNO2
Catalogue Number
MGH=35_HUB0_0_0_0_0_SHNo_0__0_0__0_0__0_KEY_-_TAP1_0_0_0_0_0_TAP2_0_0_0_0_0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models