Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJR01_26 - Step Screw For Fulcrum¡¤Slotted Groove / Hexagon Socket Type / Head Cutting Type / Hexagon Head Type
Bill of material
MJR14-D4-L5-A6-E2-F3
CODE
Code
TYPE
Type
D0TOL
D Diameter Tolerance
MAT1
Material Chinese Standard
MAT
Materia Correspond
HRD
Hardness
SUR
Surface Treatment
D
mm
DTOL
D Tolerance
L
L minimum unit 0.1
LTOL
L tolerance
A
Linear Slot Type
mm
E
E Minimum Unit 0.1
mm
Enter value for E
E Minimum Unit 0.1
mm
cm
inch
ft
F
F Minimum Unit 1
mm
Enter value for F
F Minimum Unit 1
mm
cm
inch
ft
MXP
2.6X0.45
V
0.8 mm
W
mm
S
mm
HH
h
mm
HH1
h1
mm
C
0.5 mm
ZZPB
Increase The Back Slot
GG
g
1.0 mm
FF
f
1.9 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models