Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
MJT31_36 - Short Head Type ¡¤ Step Bolts
Bill of material
MJT31-M3-L3-F3
CODE
Code
TYPE
Type
Short-Head Type
MAT1
Material (Chinese Standard)
MAT
Materia(Correspond)
SUR
Surface Treatment
M
mm
L
mm
F
mm
E
2.0 mm
D
5 mm
DTOL
D Tolerance
h7
A
8 mm
S
2.0 mm
V
1.0 mm
HH1
h1
2.0 mm
ZZLD
LD (L Size Changed)
LD
LD (change the minimum unit of L size)
mm
LDTOL
LD Tolerance
+0.05/-0.08
ZZPB
PB(Add Undercut)
MP
M*P
3*0.5
GG
g
1.0 mm
FF
f
2.3 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models