Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
D-M-E
Description
MK 200 Quick Release coupling with valve and thread - DME
Bill of material
MK20009M141-5
REF
Catalog number
D4
Hole diameter
mm
D
Thread
D2
Hole diameter
mm
D3
Diameter
mm
L
Length
mm
L1
Length
9 mm
P
bar
T
°C
200
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    D-M-E
    MK 220 Quick Release coupling with valve and thread - DME
    D-M-E
    MK 250 Quick Release coupling with valve and thread - DME
    D-M-E
    MK 20 Quick Release coupling with valve and thread - DME
    D-M-E
    ST 13 Shut-off connector plug - DME
    D-M-E
    SHMR Repair kit - DME
    D-M-E
    GW Hose nipples - DME
    D-M-E
    WL Heat transfer rods - DME
    D-M-E
    EI 1210 - 3 Insulating plates - DME
    D-M-E
    ST 15 Extension nipples - DME
    D-M-E
    DHR 74 Sprue bushings 2° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    MCA Mold clamps - DME
    D-M-E
    200/300 90° BSP Elbows - DME
    D-M-E
    WZ 9120 Side plates, V-gibs, bronze plated - DME - Mat. Ck 22/CuSn
    D-M-E
    FYW Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Previews
3D
Dimensión
2D
Descarga de modelos CAD