Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
D-M-E
Description
MK 250 Quick Release coupling with valve and thread - DME
Bill of material
MK25009M141-5
REF
Catalog number
D4
Hole diameter
mm
D
Thread
D2
Hole diameter
mm
D3
Diameter
mm
L
Length
mm
L1
Length
9 mm
P
bar
T
°C
200
SW
Width accross flats
mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    D-M-E
    ST 11 Open connector plug - DME
    D-M-E
    ST 13 Shut-off connector plug - DME
    D-M-E
    FW 41 Tapered interlocks - Compensating disc - DME - Mat. 1.7131 - 59 HRC
    D-M-E
    N/500 90° Angles - DME
    D-M-E
    GW Angle hose nipples - DME
    D-M-E
    JL One piece extension plug with outside thread - DME
    D-M-E
    DHR 74 Sprue bushings 2° - DME - Euro-Standard Material  1.2826 ca 54 HRC
    D-M-E
    MCA Mold clamps - DME
    D-M-E
    US 1700 Hose clamps - DME
    D-M-E
    MK 120 Quick Release coupling with hose nipple - DME
    D-M-E
    AN Pressure plugs - DME - Mat. Brass
    D-M-E
    JST Seals - DME
    D-M-E
    FDN Double nipples - DME
    D-M-E
    V Cascade water junctions - DME
Anteprime
3D
Dimensione
2D
Download modelli CAD