Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
mkd - mkdx
Bill of material
DBK31-MKD-6-5
CODE
CB
cb
mm
TRIP
trip
mm
AS
as
mm
MC
mc
PRP
prp
A
75.0 mm
AC
38 mm
AE
6.0 mm
B
16.5 mm
C
22 mm
D
3.0 mm
DA
18.0 mm
DB
13.0 mm
E
M3x0.5
EA
7.0 mm
EB
8.0 mm
F
5.5 mm
FA
2.5 mm
G
8 mm
GA
9 mm
GB
11 mm
GC
19.0 mm
GD
10.9 mm
H
0.0 mm
J
6.0 mm
JA
5.0 mm
JB
10 mm
JC
7 mm
K
3.3 mm
KB
7 mm
L
M3x0.5
LA
5.0 mm
LB
17 mm
P
M5x0.8
PA
14.0 mm
PB
16.0 mm
PC
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MÄDLER
    MAE-MM-60 - Linear Actuators MM 60
Previews
3D
Dimension
2D
Download CAD models