Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
MKPZPA - 密封扣·标准型/标准型·滚轮式锁紧型
Bill of material
MKPZPA-200
CNSORDERNO
Bestellnummer
CODE
代号
LX
类型
标准型
LX1
类型
CZ
材质
ZDC
BMCL
表面处理
镀铬
PSN
规格
200
H
200 mm
L
68 mm
L1
43.6 mm
L2
23.4 mm
E
35 mm
E1
67 mm
E2
32 mm
E3
55 mm
E4
65.5 mm
E5
16.5 mm
F
30.3 mm
F1
8 mm
S
83.5 mm
S1
83.5 mm
S2
28.5 mm
H1
157 mm
H2
74 mm
H3
32 mm
H4
10.4 mm
CKZL
参考重量
0.12 kg/pcs
PPATH
../mifengkou/mkpzpa/mkpzpz02.prj
PDF
pdf
mkpzpa.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models