Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MKR active pneumatic clamping (for round-shaft guides) - closed with pressure
Bill of material
MKR2500A
BESTELLNUM
item number
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
GROESSE
size of shaft
HALTEKRAFT
fixing power
N
HALTEMOMENT
static holding torque
N*m
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
mm
E
casing height
mm
A
width
mm
B1
casing length
mm
BMAX
max. length
mm
X
shaft center / fixing surface
mm
A1
fixing holes/width
mm
A2
air filter
5 mm
B2
fixing holes/length
mm
B3
fixing holes/length
mm
G
fastening screw thread
H
depth of fastening screw thread
mm
X1
air filter horizontal
mm
Y1
air filter vertical
mm
X2
air connection horizontal
mm
Y2
air connection vertical
mm
F
Ø airfilter
8.0 mm
G1
air connection
M5
KLEMTYP
MKR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models