Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MKRS passive pneumatic clamping element with spring-loaded energy storage - opened with pressure
Bill of material
MKRS2500A
BESTELLNUM
item number clamping element
GROESSE
size of shaft
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF3
description
PDF description
PDF2
installation instructions
PDF installation instructions
HALTEKRAFT
fixing power
N
HALTEMOMENT
static holding torque
N*m
DRUCK
opening pressure min.
5.5 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
mm
E
casing height
mm
A
width
mm
B
overall length
mm
X
shaft center / fixing surface
mm
A1
fixing holes/width
mm
A2
air filter
5 mm
B1
length of casing
mm
B2
fixing holes/length
mm
B3
fixing holes/length
mm
B4
cap position
mm
G
fastening screw thread
H
depth of fastening screw thread
mm
X1
air connection horizontal
mm
Y1
air connection vertical
mm
X2
air filter horizontal
mm
Y2
air filter vertical
mm
F
Ø airfilter
8.0 mm
G1
air connection
M5
K
cap diameter
mm
PLUS
PLUS-connection
without PLUS-connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models