Catalog navigation
CAD model selection
Selectable products: 127
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
MKS passive pneumatic clamping with spring-loaded energy storage - opened with pressure
Bill of material
MKS3012I
BESTELLNUM
item number clamping element
ADAPTERPLA
item number adapting plate
ABDECKBAND
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
mm
WAGENTYP
type of carriage
HALTEKRAFT
fixing power
PLUS
PLUS-connection
HALTEKRPLUS
fixing powerwith PLUS-connection
N
DRUCK
opening pressure min.
5.5 bar
BDRUCK
operating pressure
bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
fastening surface/rail base
mm
T
thickness of adapting plate
mm
A
width
mm
B1
casing length
mm
BMAX
max. length
mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
mm
A1
fixing holes/width
mm
A2
air filter
mm
A3
cap position
mm
B
overall length
mm
B2
fixing holes/length
mm
B3
fixing holes/length
mm
B4
cap position
mm
G
fastening screw thread
H
depth of fastening screw thread
mm
F
Ø airfilter
mm
G1
air connection / PLUS-connection
X1
air connection horizontal
Y1
air connection vertical
X2
air filter or PLUS-connection horizontal
Y2
air filter or PLUS-connection vertical
K
cap diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models