Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Berger Tools
Description
ML 3000 - Maximum force, rod sealed
Bill of material
ML3000-038N
ARTNR
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diametro
63 mm
P
Pressione
200 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
3180 daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
V
Volume
cm³
S
Surface
15.90 mm
W
Weight
Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models