Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MLA 20 - External grille, aluminium, DN 200
Bill of material
0151.0111
ARTNR
Article number
0151.0111
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Article
MLA 20
AD
Air direction
Ventilation and air extraction
MFV
Max. flow velocity
4 m/s
I
Installation
outside
IS
Installation site
Wall
M
Material
Aluminium
CO
Colour
Anodised aluminium
W
Weight
1.1 kg
SNS
Suitable for nominal size
200 mm
OCS
Open cross section
275 cm²
WD
Width
252 mm
H
Height
230 mm
DE
Depth
50 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799511113
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models