Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Essentra Components
Description
MLO-1 - Ball Knobs - Mushroom
Bill of material
MLO-2
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
A
A Diameter
51.600 mm
B
B Height
38.100 mm
C
C Hub Diameter
19.050 mm
TS
Thread Size
TD
Thread Depth
mm
TT
Thread Type
Brass
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD