Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
MLP - Side handles with protection
Bill of material
Side handles with protection MLP.142-B M4
CODE
Code
DESCRIPTION
Description
DIM01
L
142 mm
DIM02
f
120 mm
DIM03
d
mm
DIM04
f1
8 mm
DIM05
h
22 mm
DIM06
h1
19.5 mm
DIM07
B
21 mm
DIM08
b1
18 mm
DIM09
l1
107 mm
DIM10
p
mm
DIM11
F1
N
DIM12
F2
2800 N
DIM13
L2
3 J
WEIGHT
Weight
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型