Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MLZ 25 - External grille, galvanised sheet steel, DN 250
Bill of material
0151.0102
ARTNR
Article number
0151.0102
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Article
MLZ 25
AD
Air direction
Ventilation and air extraction
MFV
Max. flow velocity
4 m/s
I
Installation
outside
IS
Installation site
Wall
M
Material
Sheet steel, galvanised
W
Weight
2.0 kg
SNS
Suitable for nominal size
250 mm
OCS
Open cross section
414 cm²
WD
Width
302 mm
H
Height
280 mm
DE
Depth
45 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799511021
SA700ID17
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models