Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
MAICO
Popis
MLZ 40 - External grille, galvanised sheet steel, DN 400
Kusovník
0151.0105
ARTNR
Article number
0151.0105
CTN
Customs Tariff Number
84149000
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
Article
MLZ 40
AD
Air direction
Ventilation and air extraction
MFV
Max. flow velocity
4 m/s
I
Installation
outside
IS
Installation site
Wall
M
Material
Sheet steel, galvanised
W
Weight
3.6 kg
SNS
Suitable for nominal size
400 mm
OCS
Open cross section
997 cm²
WD
Width
452 mm
H
Height
430 mm
DE
Depth
45 mm
PU
Packing unit
1 piece(s)
R
Range
C
GE
GTIN (EAN)
4012799511052
SA700ID17
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model